Accessory mounting box and accessories, FLF mounting support
Type MT4 4FLF
Item no. 7407710
EAN 4012195374930



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
For installation of 4 accessories of type FLF in installation units of nominal size 4 and R4.
Technical data
Technical data
| Suitable for screed-covered underfloor ducts | yes |
|---|---|
| Suitable for screed-flush closed underfloor ducts | yes |
| Number of installable devices | 4 |
| Seal installation option | no |
| Floor plate | no |
| Suitable for underfloor ducts | yes |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| ROHS-conformant | yes |
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
1,7012 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,7012 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,7012 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
MT4 4FLF
7407710
MT 6 6FLF
7407711
MT 9 9FLF
7407714
MT 9 10FLF
7407715
MT4 4FLF
Item no.
7407710
MT 6 6FLF
Item no.
7407711
MT 9 9FLF
Item no.
7407714
MT 9 10FLF
Item no.
7407715
