Accessory mounting box 7GD5, CEE
Type 7GD5
Item no. 6288590
EAN 4012195148609



Item no. / Type
6288590 / 7GD5
Number of units
1
Accessory mounting type
Bolts
Smallest selling unit: 1 piece
1piece
piece
Description
Installation trunking box for installation of a CEE socket with four-point fixing track 60 x 60 mm or 70 x 70 mm; with external strain relief for jacketed cables of up to Ø 18 mm; with eccentric lock for quick, screwless fixing.
Technical data
Dimensions
| Length | 139 mm |
|---|---|
| Width | 80 mm |
| Height | 60 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Number of units | 1 |
| Strain relief option | yes |
| With connection compartment | yes |
| Fastening track | Other |
| Box mounting type | Rear wall |
| Accessory mounting type | Bolts |
| ROHS-conformant | yes |
| Device type | CEE |
| Version for | Closed |
| Dimension | 60x80x139 |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
Environmental Data
0,9246 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9246 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,9246 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Number of units
Accessory mounting type
Item no.
7GD5
1
Bolts
6288590
7GD5
Item no.
6288590
Number of units
1
Accessory mounting type
Bolts


