Accessory mounting box 71GD8-2, single, for Modul 45®
Type 71GD8-2
Item no. 6288569
EAN 4012195914990



Item no. / Type
Number of units
Smallest selling unit: 1 piece
1piece
piece
Description
Front locking single accessory mounting box for Modul 45® system, with folding, and also removable, base for time-saving cable connection, with feed openings for cable diameters of up to 14 mm.
Technical data
Dimensions
| Length | 71 mm |
|---|---|
| Width | 76 mm |
| Height | 51 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Number of units | 1 |
| Strain relief option | yes |
| With connection compartment | yes |
| Fastening track | Other |
| Box mounting type | Front |
| Accessory mounting type | Lock |
| ROHS-conformant | yes |
| Device type | Grid 45 |
| Version for | Closed |
| Dimension | 51x76x71 |
| Material | Polyamide |
| Colour | Iron grey; RAL 7011 |
| Product series | Rapid 80® |
Environmental Data
0,2527 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2527 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2527 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of units
Accessory mounting type
Item no.
71GD8-2
1
Lock
6288569
71GD9-2
3
Lock
6288579
71GD13
2
Lock
6288583
Number of units
71GD8-2
Item no.
6288569
Number of units
1
Accessory mounting type
Lock
71GD9-2
Item no.
6288579
Number of units
3
Accessory mounting type
Lock
71GD13
Item no.
6288583
Number of units
2
Accessory mounting type
Lock

