Accessory mounting box 71GD6, single
Type 71GD6 100
Item no. 6288609
EAN 4012196448067



Item no. / Type
Smallest selling unit: 100 piece
100piece
piece
Description
Front locking accessory mounting box for switch systems, with folding, and also removable, base for time-saving cable connection, with feed openings for cable diameters of up to 14 mm. Halogen-free version.
Horizontal fixing track 60 mm.
Technical data
Dimensions
| Length | 71 mm |
|---|---|
| Width | 76 mm |
| Height | 51 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Number of units | 1 |
| Strain relief option | yes |
| With connection compartment | yes |
| Fastening track | Other |
| Box mounting type | Front |
| Accessory mounting type | Bolts |
| ROHS-conformant | yes |
| Device type | With support ring/support clamp |
| Version for | Closed |
| Dimension | 51x76x71 |
| Material | Polyamide |
| Colour | Iron grey; RAL 7011 |
| Product series | Rapid 80® |
Environmental Data
0,2108 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2108 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2108 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Number of units
Accessory mounting type
Item no.
71GD6 100
1
Bolts
6288609
71GD6
1
Bolts
6288610
71GD6 100
Item no.
6288609
Number of units
1
Accessory mounting type
Bolts
71GD6
Item no.
6288610
Number of units
1
Accessory mounting type
Bolts


