Accessory mounting box 71GD11, single, with large installation opening
Type 71GD11
Item no. 6288532
EAN 4012195809111



Item no. / Type
Number of units
Smallest selling unit: 1 piece
1piece
piece
Description
Accessory mounting box to accept standard switching and connection devices in support ring and support clamp versions of all manufacturers. An extra-large installation opening means that the box is particularly suited to accept ELKO devices as well as larger versions of data technology connection sockets. The protective housing is not essential for data technology applications.
Technical data
Dimensions
| Length | 71 mm |
|---|---|
| Width | 76 mm |
| Height | 51 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Number of units | 1 |
| Strain relief option | yes |
| With connection compartment | yes |
| Fastening track | Other |
| Box mounting type | Front |
| Accessory mounting type | Bolts |
| ROHS-conformant | yes |
| Device type | With support ring/support clamp |
| Version for | Closed |
| Dimension | 51x76x71 |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | Rapid 80® |
Environmental Data
0,2483 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2483 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2483 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of units
Accessory mounting type
Item no.
71GD11
1
Bolts
6288532
71GD6
1
Bolts
6288610
71GD7-2
2
Bolts
6288608
Number of units
71GD11
Item no.
6288532
Number of units
1
Accessory mounting type
Bolts
71GD6
Item no.
6288610
Number of units
1
Accessory mounting type
Bolts
71GD7-2
Item no.
6288608
Number of units
2
Accessory mounting type
Bolts


