Accessories for lightning current arrester
Type MC V4
Item no. 5096886
EAN 4012195531197



Item no. / Type
Smallest selling unit: 10 piece
10piece
piece
Description
Copper bridge 16 mm², suitable for bridging MC arresters in side channel.
• V3 for 3-pole circuits
• V4 for 4-pole circuits
• V3 for 3-pole circuits
• V4 for 4-pole circuits
Technical data
Technical data
| Protection rating | IP20 |
|---|---|
| ROHS-conformant | yes |
| Dimension | 4-polig |
| Material | Copper |
| Accessories | yes |
| Spare part | no |
| Type of accessory, accessory for surge protection, energy technology | Bridge |
Environmental Data
0,0795 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0795 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0795 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Protection rating
Item no.
MC V3
IP20
5096884
MC V4
IP20
5096886
MC V3
Item no.
5096884
Protection rating
IP20
MC V4
Item no.
5096886
Protection rating
IP20


