A4 suspension bracket 50
Type AHB 50 D4 A4
|Item no. 6066508
|EAN 4012196257942



Item no. / Type
6066508 / AHB 50 D4 A4
F in kN
0,35 kN
Smallest selling unit: 50 piece
50piece
piece
Description
Suspension bracket for chain or steel wire tensioning rope fastening of the luminaire support rail, type LTS 50, and the AZ small duct, type AZK 50.
Technical data
Dimensions
| Width | 62,8 mm |
|---|---|
| Height | 82,3 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Adjustable | no |
| Hinged | no |
| ROHS-conformant | yes |
| F in kN | 0,35 kN |
| Surface | Bright, treated |
| Material | Stainless steel 1.4401 |
| Colour | stainless steel |
Environmental Data
0,0981 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0981 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0981 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
F in kN
Item no.
AHB 50 D4 A4
0,35
6066508
AHB 50 D4 A4
Item no.
6066508
F in kN
0,35
