A4 suspension bracket 100
Type AHB 100 D5 A4
|Item no. 6066514
|EAN 4012196257973



Item no. / Type
6066514 / AHB 100 D5 A4
F in kN
0,6 kN
Smallest selling unit: 50 piece
50piece
piece
Description
Suspension bracket for chain or steel wire tensioning rope fastening of the luminaire support rail, type LTS 100, and the AZ small duct, type AZK 100.
Technical data
Dimensions
| Width | 114,9 mm |
|---|---|
| Height | 83,9 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Adjustable | no |
| Hinged | no |
| ROHS-conformant | yes |
| F in kN | 0,6 kN |
| Surface | Bright, treated |
| Material | Stainless steel 1.4401 |
| Colour | stainless steel |
Environmental Data
0,1922 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1922 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1922 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
F in kN
Item no.
AHB 100 D5 A4
0,6
6066514
AHB 100 D5 A4
Item no.
6066514
F in kN
0,6
