90° vertical bend, rising, 85 FT
Type RBV 850 S FT
Item no. 7007247
EAN 4012195863571



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
90° rising vertical bend, for all cable tray types of 85 mm side height.
The vertical bend is pushed over the end of the cable tray and screwed tight.
Fastening materials should be ordered separately.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Height | 85 mm |
| Dimension B | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Mounting perforation in base | no |
| NATO hole pattern | no |
| Bend (angle) | 90° |
| Change of direction | Vertical rising |
| ROHS-conformant | yes |
| Dimension | 85x500 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
Environmental Data
7,7238 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 7,7238 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 7,7238 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406122
Truss-head bolt with flange nut FType
FRSB 6x12 F
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Surface
Material
Colour
Item no.
RBV 810 S FT
100
Hot-dip galvanised
Steel
zinc
7007231
RBV 820 S FT
200
Hot-dip galvanised
Steel
zinc
7007235
RBV 830 S FT
300
Hot-dip galvanised
Steel
zinc
7007239
RBV 840 S FT
400
Hot-dip galvanised
Steel
zinc
7007243
RBV 850 S FT
500
Hot-dip galvanised
Steel
zinc
7007247
RBV 860 S FT
600
Hot-dip galvanised
Steel
zinc
7007251
Width
RBV 810 S FT
Item no.
7007231
Width
100
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RBV 820 S FT
Item no.
7007235
Width
200
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RBV 830 S FT
Item no.
7007239
Width
300
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RBV 840 S FT
Item no.
7007243
Width
400
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RBV 850 S FT
Item no.
7007247
Width
500
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RBV 860 S FT
Item no.
7007251
Width
600
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc

