90° vertical bend, rising, 60 FT SOMY
Type RBV 630 S FT SO
Item no. 7195589
EAN 4012195958208



Item no. / Type
7195589 / RBV 630 S FT SO
Width
300 mm
Surface
Hot-dip galvanised 85 µm
Material
Steel
Colour
zinc
Smallest selling unit: 1 piece
1piece
piece
Description
90° rising vertical bend, for all cable tray types of 60 mm side height.
The vertical bend is pushed over the end of the cable tray and screwed tight.
Fastening materials should be ordered separately.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Mounting perforation in base | no |
| NATO hole pattern | no |
| Bend (angle) | 90° |
| Type | Bend, rigid |
| ROHS-conformant | yes |
| Dimension | 60x300 |
| Surface | Hot-dip galvanised 85 µm |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
Environmental Data
3,9195 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,9195 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,9195 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Surface
Material
Colour
Item no.
RBV 630 S FT SO
300
Hot-dip galvanised 85 µm
Steel
zinc
7195589
RBV 630 S FT SO
Item no.
7195589
Width
300
Surface
Hot-dip galvanised 85 µm
Material
Steel
Colour
zinc

