90° vertical bend, rising 60 A4
Type RBV 640 S A4
Item no. 7006732
EAN 4012195886600



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
90° rising vertical bend, for all cable tray types of 60 mm side height.
The vertical bend is pushed over the end of the cable tray and screwed tight.
Fastening materials should be ordered separately.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 400 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Mounting perforation in base | no |
| NATO hole pattern | no |
| Bend (angle) | 90° |
| Change of direction | Vertical rising |
| ROHS-conformant | yes |
| Dimension | 60x400 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
| Type of connector, cable support system | Screwed |
Environmental Data
10,1657 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 10,1657 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 10,1657 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Surface
Material
Colour
Item no.
RBV 610 S A4
100
Bright, treated
Stainless steel 1.4571
stainless steel
7006720
RBV 620 S A4
200
Bright, treated
Stainless steel 1.4571
stainless steel
7006724
RBV 630 S A4
300
Bright, treated
Stainless steel 1.4571
stainless steel
7006728
RBV 640 S A4
400
Bright, treated
Stainless steel 1.4571
stainless steel
7006732
RBV 650 S A4
500
Bright, treated
Stainless steel 1.4571
stainless steel
7006736
RBV 660 S A4
600
Bright, treated
Stainless steel 1.4571
stainless steel
7006740
Width
RBV 610 S A4
Item no.
7006720
Width
100
Surface
Bright, treated
Material
Stainless steel 1.4571
Colour
stainless steel
RBV 620 S A4
Item no.
7006724
Width
200
Surface
Bright, treated
Material
Stainless steel 1.4571
Colour
stainless steel
RBV 630 S A4
Item no.
7006728
Width
300
Surface
Bright, treated
Material
Stainless steel 1.4571
Colour
stainless steel
RBV 640 S A4
Item no.
7006732
Width
400
Surface
Bright, treated
Material
Stainless steel 1.4571
Colour
stainless steel
RBV 650 S A4
Item no.
7006736
Width
500
Surface
Bright, treated
Material
Stainless steel 1.4571
Colour
stainless steel
RBV 660 S A4
Item no.
7006740
Width
600
Surface
Bright, treated
Material
Stainless steel 1.4571
Colour
stainless steel

