90° vertical bend, rising 60 A2

Type RBV 610 S A2
Item no. 7007105
EAN 4012195688556
Item no. / Type
Width

Smallest selling unit: 1 piece

piece

Description

90° rising vertical bend, for all cable tray types of 60 mm side height.

The vertical bend is pushed over the end of the cable tray and screwed tight.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)

Technical data

Dimensions

Width100 mm
Height60 mm
Dimension B100 mm

Technical data

Maintain electrical functionsno
Side perforationno
Connector versionWithout connectors
Wide-span versionno
Rustproof steel, pickledno
Plate thickness1 mm
Mounting perforation in baseno
NATO hole patternno
Bend (angle)90°
Change of directionVertical rising
With coverno
TypeBend, rigid
ROHS-conformantyes
Permitted temperature range, min.-20 °C
Permitted temperature range, max.120 °C
Dimension60x100
SurfaceBright, treated
MaterialStainless steel 1.4301
Colourstainless steel
Type of connector, cable support systemScrewed

Environmental Data

5,223 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
CO2 Footprint (GWP) Cradle-to-Gate5,223 kg CO2e / 1 Piece
CO₂ Footprint (GWP)5,223 kg CO₂e
Determination date of CO2 value2025-05-14T00:00:00.000+0200
Declared UnitUnits
Declared Unit Quantity1

Downloads

0 selected

Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)

Variants

Width
RBV 610 S A2
Item no.
7007105
Width
100
Surface
Bright, treated
Material
Stainless steel 1.4301
Colour
stainless steel
RBV 620 S A2
Item no.
7007109
Width
200
Surface
Bright, treated
Material
Stainless steel 1.4301
Colour
stainless steel
RBV 630 S A2
Item no.
7007113
Width
300
Surface
Bright, treated
Material
Stainless steel 1.4301
Colour
stainless steel
RBV 640 S A2
Item no.
7007117
Width
400
Surface
Bright, treated
Material
Stainless steel 1.4301
Colour
stainless steel
RBV 650 S A2
Item no.
7007119
Width
500
Surface
Bright, treated
Material
Stainless steel 1.4301
Colour
stainless steel
RBV 660 S A2
Item no.
7007121
Width
600
Surface
Bright, treated
Material
Stainless steel 1.4301
Colour
stainless steel