90° vertical bend, rising, 35 FT
Type RBV 310 S FT
Item no. 7007176
EAN 4012195863236



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
90° rising vertical bend, for all cable tray types of 35 mm side height.
The vertical bend is pushed over the end of the cable tray and screwed tight.
Fastening materials should be ordered separately.
Technical data
Dimensions
| Width | 100 mm |
|---|---|
| Height | 35 mm |
| Dimension W | 100 mm |
Technical data
| Connector version | Without connectors |
|---|---|
| Plate thickness | 1 mm |
| Bend (angle) | 90° |
| Change of direction | Vertical rising |
| ROHS-conformant | yes |
| Dimension | 35x100 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
Environmental Data
1,8169 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,8169 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,8169 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Surface
Material
Colour
Item no.
RBV 310 S FT
100
Hot-dip galvanised
Steel
zinc
7007176
RBV 320 S FT
200
Hot-dip galvanised
Steel
zinc
7007184
RBV 330 S FT
300
Hot-dip galvanised
Steel
zinc
7007188
Width
RBV 310 S FT
Item no.
7007176
Width
100
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RBV 320 S FT
Item no.
7007184
Width
200
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RBV 330 S FT
Item no.
7007188
Width
300
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc

