90° vertical bend, falling, FT SOMY
Type RBV 640 F FT SO
Item no. 7195586
EAN 4012196697212



Item no. / Type
7195586 / RBV 640 F FT SO
Width
400 mm
Surface
Hot-dip galvanised 85 µm
Material
Steel
Colour
zinc
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for 90° bend with premounted turn buckles.
The cover can be used with fittings of all side heights.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 400 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Mounting perforation in base | no |
| NATO hole pattern | no |
| Bend (angle) | 90° |
| Type | Bend, rigid |
| ROHS-conformant | yes |
| Dimension | 60x400 |
| Surface | Hot-dip galvanised 85 µm |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
Environmental Data
4,0642 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,0642 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,0642 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Surface
Material
Colour
Item no.
RBV 640 F FT SO
400
Hot-dip galvanised 85 µm
Steel
zinc
7195586
RBV 640 F FT SO
Item no.
7195586
Width
400
Surface
Hot-dip galvanised 85 µm
Material
Steel
Colour
zinc
