90° vertical bend, falling 60 FT
Type RBV 620 F FT
Item no. 7007064
EAN 4012195703785



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
90° vertical bend, falling, for all cable tray types of 60 mm side height.
The vertical bend is pushed over the end of the cable tray and screwed tight.
Fastening materials should be ordered separately.
Technical data
Dimensions
| Width | 200 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 200 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Side perforation | no |
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Mounting perforation in base | no |
| NATO hole pattern | no |
| Bend (angle) | 90° |
| Change of direction | Vertical, falling |
| ROHS-conformant | yes |
| Dimension | 60x200 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
Environmental Data
2,6608 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,6608 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,6608 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Surface
Material
Colour
Item no.
RBV 610 F FT
100
Hot-dip galvanised
Steel
zinc
7007056
RBV 615 F FT
150
Hot-dip galvanised
Steel
zinc
7007060
RBV 620 F FT
200
Hot-dip galvanised
Steel
zinc
7007064
RBV 630 F FT
300
Hot-dip galvanised
Steel
zinc
7007068
RBV 640 F FT
400
Hot-dip galvanised
Steel
zinc
7007072
RBV 650 F FT
500
Hot-dip galvanised
Steel
zinc
7007076
RBV 660 F FT
600
Hot-dip galvanised
Steel
zinc
7007080
Width
RBV 610 F FT
Item no.
7007056
Width
100
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RBV 615 F FT
Item no.
7007060
Width
150
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RBV 620 F FT
Item no.
7007064
Width
200
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RBV 630 F FT
Item no.
7007068
Width
300
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RBV 640 F FT
Item no.
7007072
Width
400
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RBV 650 F FT
Item no.
7007076
Width
500
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RBV 660 F FT
Item no.
7007080
Width
600
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc

