90° vertical bend, falling 60 A4
Type RBV 610 F A4
Item no. 7006750
EAN 4012195886457



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
90° vertical bend, falling, for all cable tray types of 60 mm side height.
The vertical bend is pushed over the end of the cable tray and screwed tight.
Fastening materials should be ordered separately.
Technical data
Dimensions
| Width | 100 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 100 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Mounting perforation in base | no |
| NATO hole pattern | no |
| Bend (angle) | 90° |
| Change of direction | Vertical, falling |
| ROHS-conformant | yes |
| Dimension | 60x100 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
| Type of connector, cable support system | Screwed |
Environmental Data
4,8889 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,8889 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,8889 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Surface
Material
Colour
Item no.
RBV 610 F A4
100
Bright, treated
Stainless steel 1.4571
stainless steel
7006750
RBV 620 F A4
200
Bright, treated
Stainless steel 1.4571
stainless steel
7006754
RBV 630 F A4
300
Bright, treated
Stainless steel 1.4571
stainless steel
7006758
RBV 640 F A4
400
Bright, treated
Stainless steel 1.4571
stainless steel
7006762
RBV 650 F A4
500
Bright, treated
Stainless steel 1.4571
stainless steel
7006766
RBV 660 F A4
600
Bright, treated
Stainless steel 1.4571
stainless steel
7006770
Width
RBV 610 F A4
Item no.
7006750
Width
100
Surface
Bright, treated
Material
Stainless steel 1.4571
Colour
stainless steel
RBV 620 F A4
Item no.
7006754
Width
200
Surface
Bright, treated
Material
Stainless steel 1.4571
Colour
stainless steel
RBV 630 F A4
Item no.
7006758
Width
300
Surface
Bright, treated
Material
Stainless steel 1.4571
Colour
stainless steel
RBV 640 F A4
Item no.
7006762
Width
400
Surface
Bright, treated
Material
Stainless steel 1.4571
Colour
stainless steel
RBV 650 F A4
Item no.
7006766
Width
500
Surface
Bright, treated
Material
Stainless steel 1.4571
Colour
stainless steel
RBV 660 F A4
Item no.
7006770
Width
600
Surface
Bright, treated
Material
Stainless steel 1.4571
Colour
stainless steel

