90° vertical bend, falling 35 FT
Type RBV 330 F FT
Item no. 7007218
EAN 4012195863229



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
90° vertical bend, falling, for all cable tray types of 35 mm side height.
The vertical bend is pushed over the end of the cable tray and screwed tight.
Fastening materials should be ordered separately.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Height | 35 mm |
| Dimension B | 300 mm |
| Dimension W | 300 mm |
Technical data
| Connector version | Without connectors |
|---|---|
| Plate thickness | 1 mm |
| Bend (angle) | 90° |
| Change of direction | Vertical, falling |
| ROHS-conformant | yes |
| Dimension | 35x300 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
Environmental Data
2,6002 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,6002 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,6002 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Surface
Material
Colour
Item no.
RBV 310 F FT
100
Hot-dip galvanised
Steel
zinc
7007206
RBV 320 F FT
200
Hot-dip galvanised
Steel
zinc
7007214
RBV 330 F FT
300
Hot-dip galvanised
Steel
zinc
7007218
Width
RBV 310 F FT
Item no.
7007206
Width
100
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RBV 320 F FT
Item no.
7007214
Width
200
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RBV 330 F FT
Item no.
7007218
Width
300
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc

