90° vertical bend, falling 160 FT
Type WLBF 90 165 FT
Item no. 6230768
EAN 4012196174676



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
90° vertical bend, for all wide span cable ladders of 160 mm side height.
For further stabilisation, additional supports should be planned for the area of the fittings.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Height | 160 mm |
| Dimension B | 500 mm |
| Dimension R | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Wide-span version | yes |
| Rustproof steel, pickled | no |
| Bend (angle) | 90° |
| Version of the rungs | Profile unperforated |
| Side rail version | Flat profile |
| Change of direction | Vertical, falling |
| ROHS-conformant | yes |
| Rail thickness | 2 mm |
| Dimension | 160x500 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
36,1932 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 36,1932 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 36,1932 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
WLBF 90 162 FT
200
2
6230725
WLBF 90 163 FT
300
2
6230733
WLBF 90 164 FT
400
2
6230741
WLBF 90 165 FT
500
2
6230768
WLBF 90 166 FT
600
2
6230776
Width
WLBF 90 162 FT
Item no.
6230725
Width
200
Rail thickness
2
WLBF 90 163 FT
Item no.
6230733
Width
300
Rail thickness
2
WLBF 90 164 FT
Item no.
6230741
Width
400
Rail thickness
2
WLBF 90 165 FT
Item no.
6230768
Width
500
Rail thickness
2
WLBF 90 166 FT
Item no.
6230776
Width
600
Rail thickness
2


