90° vertical bend, falling 110 FT
Type RBV 140 F FT
Item no. 7007474
EAN 4012195809227



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
90° vertical bend, falling, for all cable tray types of 110 mm side height.
The vertical bend is pushed over the end of the cable tray and screwed tight.
Fastening materials should be ordered separately.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 400 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Mounting perforation in base | no |
| NATO hole pattern | no |
| Bend (angle) | 90° |
| Change of direction | Vertical, falling |
| ROHS-conformant | yes |
| Dimension | 110x400 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
Environmental Data
5,2225 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,2225 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,2225 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406122
Truss-head bolt with flange nut FType
FRSB 6x12 F
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Surface
Material
Colour
Item no.
RBV 115 F FT
150
Hot-dip galvanised
Steel
zinc
7007353
RBV 130 F FT
300
Hot-dip galvanised
Steel
zinc
7007359
RBV 150 F FT
500
Hot-dip galvanised
Steel
zinc
7007367
RBV 160 F FT
600
Hot-dip galvanised
Steel
zinc
7007374
RBV 110 F FT
100
Hot-dip galvanised
Steel
zinc
7007468
RBV 120 F FT
200
Hot-dip galvanised
Steel
zinc
7007470
RBV 140 F FT
400
Hot-dip galvanised
Steel
zinc
7007474
Width
RBV 115 F FT
Item no.
7007353
Width
150
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RBV 130 F FT
Item no.
7007359
Width
300
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RBV 150 F FT
Item no.
7007367
Width
500
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RBV 160 F FT
Item no.
7007374
Width
600
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RBV 110 F FT
Item no.
7007468
Width
100
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RBV 120 F FT
Item no.
7007470
Width
200
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RBV 140 F FT
Item no.
7007474
Width
400
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc

