90° socket, Italy, single, half module width
Type STD-IT0 SRO0.5
Item no. 6120747
EAN 4012197313319



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Single 90° socket, Italy P17/11, with increased touch protection, with screw terminals, 2-pin, 16 A, 250 V~.
Technical data
Dimensions
| Width | 22,5 mm |
|---|---|
| Height | 45 mm |
Technical data
| Number of poles | 2 |
|---|---|
| Hinged cover | no |
| Warning light | no |
| Halogen-free | yes |
| Labelling panel | no |
| Number of units | 1 |
| Protection rating | Other |
| Nominal current | 16 A |
| Nominal voltage | 250 V |
| Closable | no |
| Ejection mechanism | no |
| Surge protection | no |
| Error current protection | no |
| With fine-wire fuse | no |
| With on/off switch | no |
| Rotated central insert | no |
| Depth | 37 mm |
| Cover | Central plate |
| Printed label/coding | Without printing |
| Special power supply | Without special power supply |
| Surface version | Matt |
| Transparent | no |
| Socket angle | 0° |
| Number of switchable sockets | 0 |
| With functional lighting | no |
| With orientation lighting | no |
| For more difficult conditions (according to VDE) | no |
| Version for | Italy |
| Mounting type | Device installation duct |
| Fastening type | Lock |
| Connection type | Screw terminal |
| ROHS-conformant | yes |
| Operating temperature, min. | -5 °C |
| Operating temperature, max. | 40 °C |
| Dimension | 22,5x45x37 |
| Material | Polycarbonate |
| Colour | Signal red; RAL 3001 |
| Product series | Modul 45® socket |
Environmental Data
0,0095 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0095 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0095 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of units
Version for
Colour
Item no.
STD-IT0 SRO0.5
1
Italy
Signal red; RAL 3001
6120747
STD-IT0 RW0.5
1
Italy
Pure white; RAL 9010
6120746
Colour
STD-IT0 SRO0.5
Item no.
6120747
Number of units
1
Version for
Italy
Colour
Signal red; RAL 3001
STD-IT0 RW0.5
Item no.
6120746
Number of units
1
Version for
Italy
Colour
Pure white; RAL 9010
