90° Quick pipe bend, pure white
Type 3000 BMS M32 RW
Item no. 2154068
EAN 4012196869862



Item no. / Type
Smallest selling unit: 5 piece
5piece
piece
Description
Fitting for plastic electrical installation pipes to create 90° bends. Suitable for Quick pipe pipes or corrugated pipes. Toolless closing and opening. Can be used in a temperature range of –25 to +60 °C.
Technical data
Dimensions
| Dimension L | 103 mm |
|---|---|
| Dimension d | 32,6 mm |
| Dimension B | 38,8 mm |
| Dimension R | 22 mm |
| Dimension L1 | 42 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Angle of the bend | 90 ° |
| Polished surface | no |
| With sleeve | no |
| Flexible | no |
| Brushed surface | no |
| With inspection opening and lid | no |
| Two-part | yes |
| Version for | Connector |
| ROHS-conformant | yes |
| Permitted temperature range, min. | 0 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | M32 |
| Material | Polypropylene |
| Colour | Pure white; RAL 9010 |
| Product series | Quick pipe |
Environmental Data
0,1657 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1657 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1657 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
3000 BMS M16 RW
2154062
3000 BMS M25 RW
2154066
3000 BMS M20 RW
2154064
3000 BMS M32 RW
2154068
3000 BMS M16 RW
Item no.
2154062
3000 BMS M25 RW
Item no.
2154066
3000 BMS M20 RW
Item no.
2154064
3000 BMS M32 RW
Item no.
2154068

