90° Quick pipe bend, light grey
Type 3000 BMS M20 LGR
Item no. 2154054
EAN 4012196869756



Item no. / Type
Smallest selling unit: 5 piece
5piece
piece
Description
Fitting for plastic electrical installation pipes to create 90° bends. Suitable for Quick pipe pipes or corrugated pipes. Toolless closing and opening. Can be used in a temperature range of –25 to +60 °C.
Technical data
Dimensions
| Dimension L | 83,2 mm |
|---|---|
| Dimension d | 20 mm |
| Dimension B | 26,3 mm |
| Dimension R | 22 mm |
| Dimension L1 | 35 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Angle of the bend | 90 ° |
| Polished surface | no |
| With sleeve | no |
| Flexible | no |
| Brushed surface | no |
| With inspection opening and lid | no |
| Two-part | yes |
| Version for | Connector |
| ROHS-conformant | yes |
| Permitted temperature range, min. | 0 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | M20 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Product series | Quick pipe |
Environmental Data
0,0829 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0829 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0829 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
3000 BMS M20 LGR
2154054
3000 BMS M16 LGR
2154052
3000 BMS M25 LGR
2154056
3000 BMS M32 LGR
2154058
3000 BMS M20 LGR
Item no.
2154054
3000 BMS M16 LGR
Item no.
2154052
3000 BMS M25 LGR
Item no.
2154056
3000 BMS M32 LGR
Item no.
2154058

