90° mounting bracket FT
Type CMW90FT
Item no. 6350151
EAN 4012196192496



Item no. / Type
6350151 / CMW90FT
Smallest selling unit: 25 piece
25piece
piece
Description
For stable 90° angle fastening of individual mountings.
Technical data
Dimensions
| Length | 102,7 mm |
|---|---|
| Width | 30 mm |
| Height | 102,7 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Material thickness | 3 mm |
| With screw accessories | no |
| Version for | 90 angle |
| Suitable for profile shapes | C profile |
| ROHS-conformant | yes |
| Dimension | 102x102x30 |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
0,2902 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2902 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2902 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
CMW90FT
6350151
CMW90FT
Item no.
6350151


