90° mounting angle FT
Type MW 90 SL23 FT
Item no. 6017355
EAN 4012196013876



Item no. / Type
Smallest selling unit: 20 piece
20piece
piece
Description
90° installation profile, vertical, for C mesh cable tray and GR-Magic® mesh cable tray with a side height of 55 mm.
Each with two clamps of type KS 23/35.
Technical data
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Dimension | 230 x 230 |
| ROHS-conformant | yes |
| Dimension | 230x230 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,2371 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,2371 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,2371 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Surface
Material
Item no.
MW 90 SL17 FT
Hot-dip galvanised
Steel
6017347
MW 90 SL23 FT
Hot-dip galvanised
Steel
6017355
MW 90 SL17 FT
Item no.
6017347
Surface
Hot-dip galvanised
Material
Steel
MW 90 SL23 FT
Item no.
6017355
Surface
Hot-dip galvanised
Material
Steel



