90° mesh cable tray bend G
Type GRB 90 140 G
Item no. 6002378
EAN 4012195456278



Item no. / Type
Width
Wire diameter
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend, horizontal, for all mesh cable trays of 105 mm side height.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Height | 105 mm |
| Dimension A | 28 mm |
| Dimension B | 406 mm |
| Dimension H | 108 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Without connectors |
| Rustproof steel, pickled | no |
| Bend (angle) | 90° |
| Type | Horizontal bend |
| ROHS-conformant | yes |
| Wire diameter | 4,8 mm |
| Dimension | 105x400 |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,9755 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,9755 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,9755 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Maintain electrical functions
Wire diameter
Item no.
GRB 90 110 G
100
no
3,9
6002370
GRB 90 115 G
150
no
3,9
6002372
GRB 90 120 G
200
no
4,8
6002374
GRB 90 130 G
300
no
4,8
6002376
GRB 90 140 G
400
no
4,8
6002378
GRB 90 145 G
450
no
4,8
6002380
GRB 90 150 G
500
no
4,8
6002382
GRB 90 160 G
600
no
4,8
6002384
Width
Wire diameter
GRB 90 110 G
Item no.
6002370
Width
100
Maintain electrical functions
no
Wire diameter
3,9
GRB 90 115 G
Item no.
6002372
Width
150
Maintain electrical functions
no
Wire diameter
3,9
GRB 90 120 G
Item no.
6002374
Width
200
Maintain electrical functions
no
Wire diameter
4,8
GRB 90 130 G
Item no.
6002376
Width
300
Maintain electrical functions
no
Wire diameter
4,8
GRB 90 140 G
Item no.
6002378
Width
400
Maintain electrical functions
no
Wire diameter
4,8
GRB 90 145 G
Item no.
6002380
Width
450
Maintain electrical functions
no
Wire diameter
4,8
GRB 90 150 G
Item no.
6002382
Width
500
Maintain electrical functions
no
Wire diameter
4,8
GRB 90 160 G
Item no.
6002384
Width
600
Maintain electrical functions
no
Wire diameter
4,8



