90° mesh cable tray bend G
Type GRB 90 530 G
Item no. 6001947
EAN 4012196352753



Item no. / Type
Width
Wire diameter
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend, horizontal, for all mesh cable trays of 55 mm side height.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Height | 55 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Without connectors |
| Rustproof steel, pickled | no |
| Bend (angle) | 90° |
| Type | Horizontal bend |
| ROHS-conformant | yes |
| Wire diameter | 4,8 mm |
| Dimension | 55x300 |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,2713 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,2713 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,2713 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Maintain electrical functions
Wire diameter
Item no.
GRB 90 510 G
100
no
3,9
6001920
GRB 90 520 G
200
no
3,9
6001939
GRB 90 530 G
300
no
4,8
6001947
GRB 90 540 G
400
no
4,8
6001955
GRB 90 550 G
500
no
4,8
6001963
GRB 90 560 G
600
no
4,8
6001971
GRB 90 515 G
150
no
3,9
6001998
Width
Wire diameter
GRB 90 510 G
Item no.
6001920
Width
100
Maintain electrical functions
no
Wire diameter
3,9
GRB 90 520 G
Item no.
6001939
Width
200
Maintain electrical functions
no
Wire diameter
3,9
GRB 90 530 G
Item no.
6001947
Width
300
Maintain electrical functions
no
Wire diameter
4,8
GRB 90 540 G
Item no.
6001955
Width
400
Maintain electrical functions
no
Wire diameter
4,8
GRB 90 550 G
Item no.
6001963
Width
500
Maintain electrical functions
no
Wire diameter
4,8
GRB 90 560 G
Item no.
6001971
Width
600
Maintain electrical functions
no
Wire diameter
4,8
GRB 90 515 G
Item no.
6001998
Width
150
Maintain electrical functions
no
Wire diameter
3,9



