90° Magic bend 60 FT
Type RBM 90 620 FT
Item no. 6041154
EAN 4012195881902



Item no. / Type
6041154 / RBM 90 620 FT
Width
200 mm
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
This item is a discontinued product!
You can find the successor product here.
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend with quick connector system. For all cable tray types of 60 mm side height.
Technical data
Dimensions
| Width | 200 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 200 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Side perforation | no |
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1,25 mm |
| Mounting perforation in base | no |
| NATO hole pattern | no |
| Bend (angle) | 90° |
| Change of direction | Horizontal |
| Type | Bend, rigid |
| ROHS-conformant | yes |
| Dimension | 60x200 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Click fastening |
Environmental Data
4,4903 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,4903 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,4903 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Surface
Material
Colour
Item no.
RBM 90 620 FT
200
Hot-dip galvanised
Steel
zinc
6041154
RBM 90 620 FT
Item no.
6041154
Width
200
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc


