90° elbow socket, PG thread
Type 107 W PG13.5 PA
Item no. 2029936
EAN 4012195445517



Item no. / Type
Thread dimension, PG, internal
Thread dimension, PG, external
Smallest selling unit: 10 piece
10piece
piece
Description
Elbow socket with PG internal and external thread to DIN 40430.
The elbow socket can be turned into an angular gland with two steel pressure rings 107/D, a sealing ring 107/A or 107/B and a pressure screw 107/E.
The elbow socket can be turned into an angular gland with two steel pressure rings 107/D, a sealing ring 107/A or 107/B and a pressure screw 107/E.
Technical data
Dimensions
| Dimension D1 | 25,5 mm |
|---|---|
| Dimension D2 | 16 mm |
| Dimension A | 22 mm |
| Dimension B | 13 mm |
| Dimension L1 | 11,5 mm |
| Dimension L2 | 10 mm |
| Dimension L3 | 24 mm |
Technical data
| Thread | Pg 13,5 |
|---|---|
| Thread dimension, PG, internal | 13,5 |
| Thread dimension, PG, external | 13,5 |
| Type | with thread |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | PG13,5 |
| Material | Polyamide |
| Colour | Light grey |
| Product series | V-TEC |
Environmental Data
0,0368 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0368 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0368 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Thread dimension, PG, internal
Thread dimension, PG, external
Item no.
107 W PG 9 PA
9
9
2029901
107 W PG11 PA
11
11
2029928
107 W PG13.5 PA
13,5
13,5
2029936
107 W PG16 PA
16
16
2029944
107 W PG21 PA
21
21
2029952
Thread dimension, PG, internal
Thread dimension, PG, external
107 W PG 9 PA
Item no.
2029901
Thread dimension, PG, internal
9
Thread dimension, PG, external
9
107 W PG11 PA
Item no.
2029928
Thread dimension, PG, internal
11
Thread dimension, PG, external
11
107 W PG13.5 PA
Item no.
2029936
Thread dimension, PG, internal
13,5
Thread dimension, PG, external
13,5
107 W PG16 PA
Item no.
2029944
Thread dimension, PG, internal
16
Thread dimension, PG, external
16
107 W PG21 PA
Item no.
2029952
Thread dimension, PG, internal
21
Thread dimension, PG, external
21
