90° bend with Z rung, FT
Type SLZB 90 500 FT
Item no. 7099008
EAN 4012195784838



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend for shipbuilding cable ladders, type SLZ, with side height of 40 mm with welded, perforated Z rungs.
Connectors should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Height | 40 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Bend (angle) | 90° |
| Version of the rungs | Profile perforated |
| Hinged | no |
| Side rail version | Flat profile |
| Change of direction | Horizontal |
| ROHS-conformant | yes |
| Rail thickness | 5 mm |
| Dimension | B510mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | SLZ Series |
Environmental Data
14,026 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 14,026 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 14,026 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
SLZB 90 100 FT
100
5
7099000
SLZB 90 200 FT
200
5
7099002
SLZB 90 300 FT
300
5
7099004
SLZB 90 400 FT
400
5
7099006
SLZB 90 500 FT
500
5
7099008
SLZB 90 600 FT
600
5
7099010
Width
SLZB 90 100 FT
Item no.
7099000
Width
100
Rail thickness
5
SLZB 90 200 FT
Item no.
7099002
Width
200
Rail thickness
5
SLZB 90 300 FT
Item no.
7099004
Width
300
Rail thickness
5
SLZB 90 400 FT
Item no.
7099006
Width
400
Rail thickness
5
SLZB 90 500 FT
Item no.
7099008
Width
500
Rail thickness
5
SLZB 90 600 FT
Item no.
7099010
Width
600
Rail thickness
5


