90° bend with Z rung, FT
Type SLZB L 90 400 FT
Item no. 7099228
EAN 4012196519033



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend for shipbuilding cable ladders, type SLZ L, with side height of 35 mm with welded, perforated Z rungs.
Connectors should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Height | 35 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Bend (angle) | 90° |
| Version of the rungs | Profile perforated |
| Hinged | no |
| Side rail version | Flat profile |
| Change of direction | Horizontal |
| ROHS-conformant | yes |
| Rail thickness | 3 mm |
| Dimension | B406mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | SLZ Series |
Environmental Data
6,2046 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 6,2046 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 6,2046 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
SLZB L 90 100 FT
100
3
7099221
SLZB L 90 200 FT
200
3
7099224
SLZB L 90 300 FT
300
3
7099226
SLZB L 90 400 FT
400
3
7099228
SLZB L 90 500 FT
500
3
7099230
SLZB L 90 600 FT
600
3
7099232
Width
SLZB L 90 100 FT
Item no.
7099221
Width
100
Rail thickness
3
SLZB L 90 200 FT
Item no.
7099224
Width
200
Rail thickness
3
SLZB L 90 300 FT
Item no.
7099226
Width
300
Rail thickness
3
SLZB L 90 400 FT
Item no.
7099228
Width
400
Rail thickness
3
SLZB L 90 500 FT
Item no.
7099230
Width
500
Rail thickness
3
SLZB L 90 600 FT
Item no.
7099232
Width
600
Rail thickness
3


