90° bend for PYROLINE® Con S BSKH09-K0506 fire protection duct
Type BSKH09-B0506
Item no. 7215604
EAN 4012197308445



Item no. / Type
Dimension L
Dimension B
Dimension H
Dimension b
Dimension h
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend for PYROLINE® Con S fire protection duct, type BSKH09-K0506,consisting of fibreglass lightweight concrete which is resistant to water and frost for the creation of horizontal changes of direction of the duct. Mounted connectors ensure quick mounting in situ, whilst loosely placed covers ensure quick inspection and reassignment.
Including connection screws and sealing strips.
Including connection screws and sealing strips.
Technical data
Dimensions
| Length | 314 mm |
|---|---|
| Width | 354 mm |
| Height | 140 mm |
| Dimension L | 290 mm |
| Dimension B | 188 mm |
| Dimension H | 140 mm |
| Dimension b | 60 mm |
| Dimension h | 50 mm |
Technical data
| Angle of the bend | 90 ° |
|---|---|
| Cover fastening | Loose |
| With perforation | no |
| Partitions possible | yes |
| Fire resistance class I − installation duct | 90 |
| Fire resistance class E − function maintenance | 30 |
| Jacketing | Without |
| Material of the insulation | Glass-fibre lightweight concrete |
| Number of flammable sides | 4 |
| ROHS-conformant | yes |
| Dimension | 50x60 |
| Material | Fibreglass lightweight concrete |
| Colour | Grey |
| Product series | PYROLINE® con BSK |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (2)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension L
Dimension B
Dimension H
Dimension b
Dimension h
Item no.
BSKH09-B0506
290
188
140
60
50
7215604
BSKH09-B0511
340
238
140
110
50
7215608
BSKH09-B0521
440
338
140
210
50
7215612
BSKH09-B1021
440
338
195
210
105
7215616
Dimension L
Dimension B
Dimension H
Dimension b
Dimension h
BSKH09-B0506
Item no.
7215604
Dimension L
290
Dimension B
188
Dimension H
140
Dimension b
60
Dimension h
50
BSKH09-B0511
Item no.
7215608
Dimension L
340
Dimension B
238
Dimension H
140
Dimension b
110
Dimension h
50
BSKH09-B0521
Item no.
7215612
Dimension L
440
Dimension B
338
Dimension H
140
Dimension b
210
Dimension h
50
BSKH09-B1021
Item no.
7215616
Dimension L
440
Dimension B
338
Dimension H
195
Dimension b
210
Dimension h
105

