90° bend 85 FT
Type RB 90 820 FT
Item no. 7126216
EAN 4012196814572



Item no. / Type
7126216 / RB 90 820 FT
Width
200 mm
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
This item is a discontinued product!
You can find the successor product here.
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend, horizontal, for all cable tray types of 85 mm side height.
The fitting is shipped in an unmounted state.
Including appropriate fastening material.
Technical data
Dimensions
| Width | 200 mm |
|---|---|
| Height | 85 mm |
| Dimension B | 200 mm |
| Dimension R | 50 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Supplied connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Mounting perforation in base | no |
| NATO hole pattern | no |
| Bend (angle) | 90° |
| Change of direction | Horizontal |
| ROHS-conformant | yes |
| Dimension | 85x200 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
Environmental Data
3,9906 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 3,9906 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,9906 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Surface
Material
Colour
Item no.
RB 90 820 FT
200
Hot-dip galvanised
Steel
zinc
7126216
RB 90 820 FT
Item no.
7126216
Width
200
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc

