90° bend 60 FT
Type LB 90 630 R5 FT
Item no. 6211452
EAN 4012196685011



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Horizontal 90° bend, fitting for cable ladders, side height 60 mm With connector perforation. Can be used indoors and outdoors. Connector and fastening material must be ordered separately. Fittings must be supported by the support structure.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 300 mm |
| Dimension R | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Bend (angle) | 90° |
| Version of the rungs | Profile unperforated |
| Hinged | no |
| Side rail version | Flat profile |
| Change of direction | Horizontal |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 60x300 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
10,5655 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 10,5655 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 10,5655 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6208843
Straight connector cable ladders FTType
LVG 60 FT
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
LB 90 620 R5 FT
200
1,5
6211450
LB 90 630 R5 FT
300
1,5
6211452
LB 90 640 R5 FT
400
1,5
6211454
LB 90 650 R5 FT
500
1,5
6211456
LB 90 660 R5 FT
600
1,5
6211458
Width
LB 90 620 R5 FT
Item no.
6211450
Width
200
Rail thickness
1,5
LB 90 630 R5 FT
Item no.
6211452
Width
300
Rail thickness
1,5
LB 90 640 R5 FT
Item no.
6211454
Width
400
Rail thickness
1,5
LB 90 650 R5 FT
Item no.
6211456
Width
500
Rail thickness
1,5
LB 90 660 R5 FT
Item no.
6211458
Width
600
Rail thickness
1,5
