90° bend 60 FT
Type LB 90 610 R3 FT
Item no. 6225059
EAN 4012197441494



Item no. / Type
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend, horizontal, with welded rung for all cable ladder types of 60 mm side height.
Connectors should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Height | 60 mm |
|---|
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Bend (angle) | 90° |
| Version of the rungs | Profile perforated |
| Hinged | no |
| Side rail version | Flat profile |
| Change of direction | Horizontal |
| Rail thickness | 1,5 mm |
| Dimension | 60x100 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
5,2038 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,2038 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,2038 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Rail thickness
Width
Item no.
LB 90 610 R3 FT
1,5
6225059
LB 90 620 R3 FT
1,5
200
6225062
LB 90 630 R3 FT
1,5
300
6225064
LB 90 640 R3 FT
1,5
400
6225066
LB 90 650 R3 FT
1,5
500
6225068
LB 90 660 R3 FT
1,5
600
6225070
Width
LB 90 610 R3 FT
Item no.
6225059
Rail thickness
1,5
LB 90 620 R3 FT
Item no.
6225062
Width
200
Rail thickness
1,5
LB 90 630 R3 FT
Item no.
6225064
Width
300
Rail thickness
1,5
LB 90 640 R3 FT
Item no.
6225066
Width
400
Rail thickness
1,5
LB 90 650 R3 FT
Item no.
6225068
Width
500
Rail thickness
1,5
LB 90 660 R3 FT
Item no.
6225070
Width
600
Rail thickness
1,5
