90° bend 60 FS
Type LB 90 660 R5 FS
Item no. 6211430
EAN 4012196684977



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Horizontal 90° bend, fitting for cable ladders, side height 60 mm With connector perforation. Can be used in indoor areas. Connector and fastening material must be ordered separately. Fittings must be supported by the support structure.
Technical data
Dimensions
| Width | 600 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 600 mm |
| Dimension R | 600 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Bend (angle) | 90° |
| Version of the rungs | Profile unperforated |
| Hinged | no |
| Side rail version | Flat profile |
| Change of direction | Horizontal |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 60x600 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
17,2171 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 17,2171 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 17,2171 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6208840
Straight connector cable ladders FSType
LVG 60 FS
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
LB 90 620 R5 FS
200
1,5
6211422
LB 90 630 R5 FS
300
1,5
6211424
LB 90 640 R5 FS
400
1,5
6211426
LB 90 650 R5 FS
500
1,5
6211428
LB 90 660 R5 FS
600
1,5
6211430
Width
LB 90 620 R5 FS
Item no.
6211422
Width
200
Rail thickness
1,5
LB 90 630 R5 FS
Item no.
6211424
Width
300
Rail thickness
1,5
LB 90 640 R5 FS
Item no.
6211426
Width
400
Rail thickness
1,5
LB 90 650 R5 FS
Item no.
6211428
Width
500
Rail thickness
1,5
LB 90 660 R5 FS
Item no.
6211430
Width
600
Rail thickness
1,5
