90° bend 60 FS
Type LB 90 630 R3 FS
Item no. 6225044
EAN 4012196443611



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend, horizontal, with welded rung for all cable ladder types of 60 mm side height.
Connectors should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 300 mm |
| Dimension R | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Bend (angle) | 90° |
| Version of the rungs | Profile perforated |
| Hinged | no |
| Side rail version | Flat profile |
| Change of direction | Horizontal |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 60x300 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
7,8502 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 7,8502 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 7,8502 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6208840
Straight connector cable ladders FSType
LVG 60 FS
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
LB 90 610 R3 FS
100
1,5
6225039
LB 90 620 R3 FS
200
1,5
6225042
LB 90 630 R3 FS
300
1,5
6225044
LB 90 640 R3 FS
400
1,5
6225046
LB 90 650 R3 FS
500
1,5
6225048
LB 90 660 R3 FS
600
1,5
6225050
Width
LB 90 610 R3 FS
Item no.
6225039
Width
100
Rail thickness
1,5
LB 90 620 R3 FS
Item no.
6225042
Width
200
Rail thickness
1,5
LB 90 630 R3 FS
Item no.
6225044
Width
300
Rail thickness
1,5
LB 90 640 R3 FS
Item no.
6225046
Width
400
Rail thickness
1,5
LB 90 650 R3 FS
Item no.
6225048
Width
500
Rail thickness
1,5
LB 90 660 R3 FS
Item no.
6225050
Width
600
Rail thickness
1,5

