90° bend 60 A4
Type LB 90 640 R3 A4
Item no. 6225106
EAN 4012196443772



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend, horizontal, with welded rung for all cable ladder types of 60 mm side height.
Connectors should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 400 mm |
| Dimension R | 400 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Bend (angle) | 90° |
| Version of the rungs | Profile perforated |
| Hinged | no |
| Side rail version | Flat profile |
| Change of direction | Horizontal |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 60x400 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
Environmental Data
20,4205 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 20,4205 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 20,4205 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6208835
Straight connector cable ladders A4Type
LVG 60 A4
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
LB 90 620 R3 A4
200
1,5
6225102
LB 90 630 R3 A4
300
1,5
6225104
LB 90 640 R3 A4
400
1,5
6225106
LB 90 650 R3 A4
500
1,5
6225108
LB 90 660 R3 A4
600
1,5
6225110
Width
LB 90 620 R3 A4
Item no.
6225102
Width
200
Rail thickness
1,5
LB 90 630 R3 A4
Item no.
6225104
Width
300
Rail thickness
1,5
LB 90 640 R3 A4
Item no.
6225106
Width
400
Rail thickness
1,5
LB 90 650 R3 A4
Item no.
6225108
Width
500
Rail thickness
1,5
LB 90 660 R3 A4
Item no.
6225110
Width
600
Rail thickness
1,5

