90° bend
Type LTS B DD
Item no. 6074901
EAN 4012195453451



Item no. / Type
6074901 / LTS B DD
Width
50 mm
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend, horizontal, for AZ small duct AZK 050 and luminaire support channel LTS 50.
Technical data
Dimensions
| Width | 50 mm |
|---|---|
| Height | 50 mm |
Technical data
| Side perforation | no |
|---|---|
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Mounting perforation in base | no |
| NATO hole pattern | no |
| Bend (angle) | 90° |
| Change of direction | Horizontal |
| ROHS-conformant | yes |
| Dimension | 50x50 |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
| Product series | LTS Series |
Environmental Data
1,4186 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,4186 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,4186 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Item no.
LTS B DD
50
6074901
LTS B DD
Item no.
6074901
Width
50


