90° bend 200 FT
Type WLB 90 2050 FT
Item no. 6233457
EAN 4012196176472



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend, horizontal, for all wide span cable ladders of 200 mm side height.
For further stabilisation, additional supports should be planned for the area of the fittings.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Height | 200 mm |
| Dimension B | 500 mm |
| Dimension R | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Wide-span version | yes |
| Rustproof steel, pickled | no |
| Bend (angle) | 90° |
| Version of the rungs | Profile unperforated |
| Side rail version | Flat profile |
| Change of direction | Horizontal |
| ROHS-conformant | yes |
| Rail thickness | 2,5 mm |
| Dimension | 200x500 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
61,551 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 61,551 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 61,551 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
WLB 90 2020 FT
200
2,5
6233422
WLB 90 2030 FT
300
2,5
6233430
WLB 90 2040 FT
400
2,5
6233449
WLB 90 2050 FT
500
2,5
6233457
WLB 90 2060 FT
600
2,5
6233465
Width
WLB 90 2020 FT
Item no.
6233422
Width
200
Rail thickness
2,5
WLB 90 2030 FT
Item no.
6233430
Width
300
Rail thickness
2,5
WLB 90 2040 FT
Item no.
6233449
Width
400
Rail thickness
2,5
WLB 90 2050 FT
Item no.
6233457
Width
500
Rail thickness
2,5
WLB 90 2060 FT
Item no.
6233465
Width
600
Rail thickness
2,5

