90° bend 160 FT
Type WRB 90 165 FT
Item no. 6098742
EAN 4012196656530



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend, horizontal, for all wide span cable trays of 160 mm side height.
For further stabilisation, additional supports should be planned for the area of the fittings.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Height | 160 mm |
| Dimension B | 500 mm |
| Dimension R | 500 mm |
Technical data
| Side perforation | no |
|---|---|
| Connector version | Without connectors |
| Wide-span version | yes |
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| Bend (angle) | 90° |
| Change of direction | Horizontal |
| ROHS-conformant | yes |
| Dimension | 160x500 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
Environmental Data
63,4665 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 63,4665 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 63,4665 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Item no.
WRB 90 162 FT
200
6098730
WRB 90 163 FT
300
6098734
WRB 90 164 FT
400
6098738
WRB 90 165 FT
500
6098742
WRB 90 166 FT
600
6098746
Width
WRB 90 162 FT
Item no.
6098730
Width
200
WRB 90 163 FT
Item no.
6098734
Width
300
WRB 90 164 FT
Item no.
6098738
Width
400
WRB 90 165 FT
Item no.
6098742
Width
500
WRB 90 166 FT
Item no.
6098746
Width
600

