90° bend 160 FT
Type WLB 90 162 FT
Item no. 6229425
EAN 4012196172092



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend, horizontal, for all wide span cable ladders of 160 mm side height.
For further stabilisation, additional supports should be planned for the area of the fittings.
Technical data
Dimensions
| Width | 200 mm |
|---|---|
| Height | 160 mm |
| Dimension B | 200 mm |
| Dimension R | 200 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Wide-span version | yes |
| Rustproof steel, pickled | no |
| Bend (angle) | 90° |
| Version of the rungs | Profile unperforated |
| Side rail version | Flat profile |
| Change of direction | Horizontal |
| ROHS-conformant | yes |
| Rail thickness | 2 mm |
| Dimension | 160x200 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
27,9922 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 27,9922 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 27,9922 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
WLB 90 162 FT
200
2
6229425
WLB 90 163 FT
300
2
6229433
WLB 90 164 FT
400
2
6229441
WLB 90 165 FT
500
2
6229468
WLB 90 166 FT
600
2
6229476
Width
WLB 90 162 FT
Item no.
6229425
Width
200
Rail thickness
2
WLB 90 163 FT
Item no.
6229433
Width
300
Rail thickness
2
WLB 90 164 FT
Item no.
6229441
Width
400
Rail thickness
2
WLB 90 165 FT
Item no.
6229468
Width
500
Rail thickness
2
WLB 90 166 FT
Item no.
6229476
Width
600
Rail thickness
2


