90° bend 160 FS
Type WLB 90 165 FS
Item no. 6229360
EAN 4012196171972



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend, horizontal, for all wide span cable ladders of 160 mm side height.
For further stabilisation, additional supports should be planned for the area of the fittings.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Height | 160 mm |
| Dimension B | 500 mm |
| Dimension R | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Wide-span version | yes |
| Rustproof steel, pickled | no |
| Bend (angle) | 90° |
| Version of the rungs | Profile unperforated |
| Side rail version | Flat profile |
| Change of direction | Horizontal |
| ROHS-conformant | yes |
| Rail thickness | 2 mm |
| Dimension | 160x500 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
33,6899 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 33,6899 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 33,6899 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
WLB 90 162 FS
200
2
6229336
WLB 90 163 FS
300
2
6229344
WLB 90 164 FS
400
2
6229352
WLB 90 165 FS
500
2
6229360
WLB 90 166 FS
600
2
6229379
Width
WLB 90 162 FS
Item no.
6229336
Width
200
Rail thickness
2
WLB 90 163 FS
Item no.
6229344
Width
300
Rail thickness
2
WLB 90 164 FS
Item no.
6229352
Width
400
Rail thickness
2
WLB 90 165 FS
Item no.
6229360
Width
500
Rail thickness
2
WLB 90 166 FS
Item no.
6229379
Width
600
Rail thickness
2

