90° bend 160 FS
Type WRB 90 162 FS
Item no. 6098703
EAN 4012196335237



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend, horizontal, for all wide span cable trays of 160 mm side height.
For further stabilisation, additional supports should be planned for the area of the fittings.
Technical data
Dimensions
| Width | 200 mm |
|---|---|
| Height | 160 mm |
| Dimension B | 200 mm |
Technical data
| Side perforation | no |
|---|---|
| Connector version | Without connectors |
| Wide-span version | yes |
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Mounting perforation in base | yes |
| Bend (angle) | 90° |
| Change of direction | Horizontal |
| ROHS-conformant | yes |
| Dimension | 160x200 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
Environmental Data
40,5908 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 40,5908 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 40,5908 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Item no.
WRB 90 162 FS
200
6098703
WRB 90 163 FS
300
6098707
WRB 90 164 FS
400
6098711
WRB 90 165 FS
500
6098715
WRB 90 166 FS
600
6098719
Width
WRB 90 162 FS
Item no.
6098703
Width
200
WRB 90 163 FS
Item no.
6098707
Width
300
WRB 90 164 FS
Item no.
6098711
Width
400
WRB 90 165 FS
Item no.
6098715
Width
500
WRB 90 166 FS
Item no.
6098719
Width
600

