90° bend 15 FT, shipbuilding
Type MKRB 90 15 050FT
Item no. 7061145
EAN 4012196223879



Item no. / Type
7061145 / MKRB 90 15 050FT
Width
51 mm
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
This item is a discontinued product!
Smallest selling unit: 1 piece
1piece
piece
Description
90° horizontal bend, for all ship construction cable tray types, produced according to the marine standard VG 88900-2.
Technical data
Dimensions
| Width | 51 mm |
|---|---|
| Height | 15 mm |
| Dimension B | 51 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1,25 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | yes |
| Bend (angle) | 90° |
| Change of direction | Horizontal |
| Type | Bend, rigid |
| ROHS-conformant | yes |
| Dimension | B50mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
| Product series | MKR Series |
Environmental Data
0,6136 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6136 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6136 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Surface
Material
Colour
Item no.
MKRB 90 15 050FT
51
Hot-dip galvanised
Steel
zinc
7061145
MKRB 90 15 050FT
Item no.
7061145
Width
51
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc

