90° bend 15 FS, shipbuilding
Type MKRB 90 15 050FS
Item no. 7061146
EAN 4012195703983



Item no. / Type
Width
This item is a discontinued product!
Smallest selling unit: 1 piece
1piece
piece
Description
90° horizontal bend, for all ship construction cable tray types, produced according to the marine standard VG 88900-2.
Technical data
Dimensions
| Width | 51 mm |
|---|---|
| Height | 15 mm |
| Dimension B | 51 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1,25 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | yes |
| Bend (angle) | 90° |
| Change of direction | Horizontal |
| Type | Bend, rigid |
| ROHS-conformant | yes |
| Dimension | B50mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
| Product series | MKR Series |
Environmental Data
0,6454 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6454 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6454 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Surface
Material
Colour
Item no.
MKRB 90 15 075FS
76
Strip galvanised
Steel
zinc
7061050
MKRB 90 15 050FS
51
Strip galvanised
Steel
zinc
7061146
MKRB 90 15 125FS
126
Strip galvanised
Steel
zinc
7061252
Width
MKRB 90 15 075FS
Item no.
7061050
Width
76
Surface
Strip galvanised
Material
Steel
Colour
zinc
MKRB 90 15 050FS
Item no.
7061146
Width
51
Surface
Strip galvanised
Material
Steel
Colour
zinc
MKRB 90 15 125FS
Item no.
7061252
Width
126
Surface
Strip galvanised
Material
Steel
Colour
zinc

