90° bend 110 FT
Type WRB 90 160 FT
Item no. 6098360
EAN 4012196352333



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend, horizontal, for all wide span cable trays of 110 mm side height.
For further stabilisation, additional supports should be planned for the area of the fittings.
Technical data
Dimensions
| Width | 600 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 600 mm |
Technical data
| Side perforation | no |
|---|---|
| Connector version | Without connectors |
| Wide-span version | yes |
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Mounting perforation in base | yes |
| Bend (angle) | 90° |
| Change of direction | Horizontal |
| ROHS-conformant | yes |
| Dimension | 110x600 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
Environmental Data
77,7816 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 77,7816 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 77,7816 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Item no.
WRB 90 120 FT
200
6098344
WRB 90 130 FT
300
6098348
WRB 90 140 FT
400
6098352
WRB 90 150 FT
500
6098356
WRB 90 160 FT
600
6098360
Width
WRB 90 120 FT
Item no.
6098344
Width
200
WRB 90 130 FT
Item no.
6098348
Width
300
WRB 90 140 FT
Item no.
6098352
Width
400
WRB 90 150 FT
Item no.
6098356
Width
500
WRB 90 160 FT
Item no.
6098360
Width
600

