90° bend 110 FT
Type LB 90 1140 R5 FT
Item no. 6217776
EAN 4012196685233



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend, horizontal, for all wide span cable ladders of 110 mm side height.
Connectors should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 400 mm |
| Dimension R | 400 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Bend (angle) | 90° |
| Version of the rungs | Profile unperforated |
| Side rail version | Flat profile |
| Change of direction | Horizontal |
| ROHS-conformant | yes |
| Dimension | 110x400 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
15,2694 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 15,2694 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 15,2694 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6216548
Straight connector cable ladders FTType
LVG 110 FT
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Item no.
LB 90 1120 R5 FT
200
6217772
LB 90 1130 R5 FT
300
6217774
LB 90 1140 R5 FT
400
6217776
LB 90 1150 R5 FT
500
6217778
LB 90 1160 R5 FT
600
6217780
Width
LB 90 1120 R5 FT
Item no.
6217772
Width
200
LB 90 1130 R5 FT
Item no.
6217774
Width
300
LB 90 1140 R5 FT
Item no.
6217776
Width
400
LB 90 1150 R5 FT
Item no.
6217778
Width
500
LB 90 1160 R5 FT
Item no.
6217780
Width
600
