90° bend 110 FT
Type WLB 90 114 FT
Item no. 6312454
EAN 4012196302291



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend, horizontal, for all wide span cable ladders of 110 mm side height.
For further stabilisation, additional supports should be planned for the area of the fittings.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 400 mm |
| Dimension R | 400 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Wide-span version | yes |
| Rustproof steel, pickled | no |
| Bend (angle) | 90° |
| Version of the rungs | Profile unperforated |
| Change of direction | Horizontal |
| ROHS-conformant | yes |
| Rail thickness | 2 mm |
| Dimension | 110x400 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
23,4287 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 23,4287 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 23,4287 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
WLB 90 112 FT
200
2
6312438
WLB 90 113 FT
300
2
6312446
WLB 90 114 FT
400
2
6312454
WLB 90 115 FT
500
2
6312462
WLB 90 116 FT
600
2
6312470
Width
WLB 90 112 FT
Item no.
6312438
Width
200
Rail thickness
2
WLB 90 113 FT
Item no.
6312446
Width
300
Rail thickness
2
WLB 90 114 FT
Item no.
6312454
Width
400
Rail thickness
2
WLB 90 115 FT
Item no.
6312462
Width
500
Rail thickness
2
WLB 90 116 FT
Item no.
6312470
Width
600
Rail thickness
2


