90° bend 110 FT
Type LB 90 1130 R3 FT
Item no. 6225144
EAN 4012196443949



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend, horizontal, with welded rung for all cable ladder types of 110 mm side height.
Connectors should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 300 mm |
| Dimension R | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Bend (angle) | 90° |
| Version of the rungs | Profile perforated |
| Hinged | no |
| Side rail version | Flat profile |
| Change of direction | Horizontal |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 110x300 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
9,9928 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 9,9928 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 9,9928 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6216548
Straight connector cable ladders FTType
LVG 110 FT
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
LB 90 1120 R3 FT
200
1,5
6225142
LB 90 1130 R3 FT
300
1,5
6225144
LB 90 1140 R3 FT
400
1,5
6225146
LB 90 1145 R3 FT
450
1,5
6225148
LB 90 1150 R3 FT
500
1,5
6225150
LB 90 1160 R3 FT
600
1,5
6225152
Width
LB 90 1120 R3 FT
Item no.
6225142
Width
200
Rail thickness
1,5
LB 90 1130 R3 FT
Item no.
6225144
Width
300
Rail thickness
1,5
LB 90 1140 R3 FT
Item no.
6225146
Width
400
Rail thickness
1,5
LB 90 1145 R3 FT
Item no.
6225148
Width
450
Rail thickness
1,5
LB 90 1150 R3 FT
Item no.
6225150
Width
500
Rail thickness
1,5
LB 90 1160 R3 FT
Item no.
6225152
Width
600
Rail thickness
1,5

