90° bend 110 FS
Type LB 90 1160 R3 FS
Item no. 6225130
EAN 4012196443925



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend, horizontal, with welded rung for all cable ladder types of 110 mm side height.
Connectors should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Width | 600 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 600 mm |
| Dimension R | 600 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Bend (angle) | 90° |
| Version of the rungs | Profile perforated |
| Hinged | no |
| Side rail version | Flat profile |
| Change of direction | Horizontal |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 110x600 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
17,3354 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 17,3354 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 17,3354 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6216545
Straight connector cable ladders LVG FSType
LVG 110 FS
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
LB 90 1120 R3 FS
200
1,5
6225122
LB 90 1130 R3 FS
300
1,5
6225124
LB 90 1140 R3 FS
400
1,5
6225126
LB 90 1150 R3 FS
500
1,5
6225128
LB 90 1160 R3 FS
600
1,5
6225130
Width
LB 90 1120 R3 FS
Item no.
6225122
Width
200
Rail thickness
1,5
LB 90 1130 R3 FS
Item no.
6225124
Width
300
Rail thickness
1,5
LB 90 1140 R3 FS
Item no.
6225126
Width
400
Rail thickness
1,5
LB 90 1150 R3 FS
Item no.
6225128
Width
500
Rail thickness
1,5
LB 90 1160 R3 FS
Item no.
6225130
Width
600
Rail thickness
1,5

